Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P039-001-2

Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy Duty - 20A, 250V, 10 AWG, 1 ft., Black

North America
20
1
250
 
 
Black
3
SJT
19.70 x 15.80 x 0.50
2.09
10
NEMA L6-20P
(2) NEMA L6-20R
Yes
Yes
Lifetime limited warranty
P041-001-2

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black

North America
30
1
250
 
 
Black
3
SJT
15.80 x 11.80 x 0.50
2.40
10
NEMA L6-30P
(2) NEMA L6-30R
Yes
Yes
Lifetime limited warranty
P044-06I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black

North America
20
0.5
120
6
15.24
Black
3
SJT
10.00 x 7.00 x 0.10
0.40
12
NEMA 5-20P
NEMA L5-20R
No
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.