Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P040-012-P30

Power Cord, C19 to NEMA L6-30 - Heavy-Duty, 20A, 100-250V, 12 AWG, 12 ft. (3.66 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
NEMA L6-30P
Side B - Connector 1
IEC-320-C19
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
12
Unit Dimensions (hwd / in.)
7.090 x 7.870 x 0.500
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
10% to 65% RH
Storage Humidity Range
10% to 65% RH
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P041-001-2

Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy-Duty - 30A, 250V, 10 AWG, 1 ft. (0.31 m), Black

More Info
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
30
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
NEMA L6-30P
Side B - Connector 1
(2) NEMA L6-30R
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
14.5mm
Number of Conductors
3
Wire Gauge (AWG)
10
Cable Length (ft.)
1
 
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 F (-20 to 60 C)
Storage Temperature Range
-4 to 140 F (-20 to 60 C)
Operating Humidity Range
20% to 70% RH
Storage Humidity Range
20% to 80% RH
FEATURES & SPECIFICATIONS
 
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.