Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P13606NACT

DisplayPort to HDMI Active Adapter Video Converter, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm)

More Info
Check Prices
HDMI; DisplayPort
6
 
 
 
 
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P136000

DisplayPort to HDMI Adapter Video Converter (M/F), 6-in. (15.24 cm)

More Info
Check Prices
HDMI; DisplayPort
6
 
 
 
 
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P1360001

DisplayPort to HDMI Adapter Video Converter (M/F)

More Info
Check Prices
HDMI; DisplayPort
 
 
 
 
 
Black
0.4 x 0.7 x 2.20
.09
 
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P1360001BP

DisplayPort to HDMI Adapter Video Converter (M/F), 50 Pack

More Info
Check Prices
HDMI; DisplayPort
 
2.31
0.19
 
 
Black
2.31 x 0.55 x 0.89
0.09
PCB
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
Gold
Gold
 
3-year limited warranty
1920 x 1080 @ 60Hz
36-bit Deep Color
 
32 to 113 F (0 to 45 C)
14 to 176 F (-10 to 80 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1.1a
1.3
1.3
No
Tested to CE, FCC, RoHS, REACH
 
 
 
 
 
 
 
 
 
 
 
 
P136000BP

DisplayPort to HDMI Converter Adapter (M/F), 6-in. (15.24 cm), 50 Pack

More Info
Check Prices
HDMI; DisplayPort
6
 
 
0.5
 
Black
 
0.22
ABS, PVC
5.5mm
PVC
VW-1
DISPLAYPORT (MALE)
HDMI (FEMALE)
Gold
Gold
 
3-year limited warranty
1920 x 1080 @ 60Hz (1080p @ 60Hz)
 
 
 
 
 
 
1.1
 
 
 
Tested to CE, FCC, RoHS, REACH
7.1
 
 
 
 
 
 
 
 
 
 
 
P136000UHDV2

DisplayPort to HDMI 4K Active Adapter Video Converter, DP ver 1.2, HDCP 1.3, DPCP 1.0 (M/F), 4K 30 Hz

More Info
Check Prices
HDMI; DisplayPort
 
 
 
 
 
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
1.3
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P136001

DisplayPort to HDMI Video Adapter Video Converter, HDCP, Black (M/F), 1 ft. (0.31 m)

More Info
Check Prices
HDMI; DisplayPort
12
 
 
1
Yes
Black
 
 
ABS, PVC
5.5mm
PVC
VW-1
DISPLAYPORT (MALE)
HDMI (FEMALE)
Gold
Gold
1
3-year limited warranty
1920 x 1080 @60Hz
36-bit Deep Color
No
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1.1a
1.3
1.3
No
Tested to CE, FCC, RoHS, REACH
7.1 Surround Sound
N/A
Yes
No
No
No
No
No
No
No
No
No
P13606NH2V2

DisplayPort to HDMI 4K 60Hz Active Adapter Video Converter (M/F), DP 1.2, HDCP 2.2, 6-in. (15.24 cm)

More Info
Check Prices
HDMI; DisplayPort
6
 
 
0.5
 
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P13606NUHDV2

DisplayPort to HDMI 4K Active Adapter Video Converter, DP Ver 1.2, HDCP, 4K 30Hz (M/F), 6-in. (15.24 cm)

More Info
Check Prices
HDMI; DisplayPort
6
 
 
 
 
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
1.3
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P13706NHD4K6B

Keyspan Mini DisplayPort to HDMI 4K 60 Hz Active Adapter/Video Converter, DP 1.2, HDCP 2.2, Black, (M/F), 6-in. (15.24 cm)

More Info
Check Prices
HDMI; DisplayPort
 
6
 
 
 
Black
 
 
 
 
 
 
MINI DISPLAYPORT (MALE)
HDMI (FEMALE)
 
 
 
3-year limited warranty
 
 
 
32 to 113 °F (0 to 45 °C)
14 to 158 °F (-10 to 70 °C)
10 to 85%, RH, Non-Condensing
5 to 90%, RH, Non-Condensing
1.2
2.0
2.2
 
CE, FCC, RoHS, REACH
 
 
 
 
 
 
 
 
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.