Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P13606NHVV2BP

DisplayPort to VGA/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI, 50 Pack

More Info
Check Prices
HDMI; VGA/SVGA; DisplayPort
Black
ABS, PVC
2.36 x 0.55 x 1.57
0.1
VW-1
4.5mm
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
Nickel
Gold; Nickel
HDMI (FEMALE)
3-year limited warranty
5.9
 
 
 
0.49
32 to 113 F (0 to 45 C)
14 to 176 F (-10 to 80 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
HDMI: 3840 x 2160 @ 30Hz; VGA: 1920 x 1200 @ 60Hz
 
No
1.4
1.4
Tested to CE, FCC, RoHS, REACH
P13606NHVV2

DisplayPort to VGA/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI

More Info
Check Prices
HDMI; VGA/SVGA; DisplayPort
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
 
 
HDMI (FEMALE)
3-year limited warranty
 
0.5
6
15.24
 
 
 
 
 
 
 
 
 
 
 
P134000VGAV2

DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F)

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
 
 
 
3-year limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P134000VGAV2BP

DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F), 50 Pack

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
ABS
0.20 x 2.09 x 0.77
0.66
 
 
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
Gold; Nickel
Gold; Nickel
 
3-year limited warranty
2.09
 
 
 
 
32 to 113 F (0 to 45 C)
14 to 176 F (-10 to 80 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1920 x 1200 @ 60Hz
1.2
No
 
 
Tested to CE, FCC, RoHS, REACH
P134001VGA

DisplayPort to VGA Active Adapter Video Converter, Black (M/F), 1 ft.

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
 
 
 
3-year limited warranty
 
1
12
31
 
32 to 113 F (0 to 45 C)
14 to 158 F (-10 to 70 C)
10% TO 85% RH, Non-Condensing
5% TO 90% RH, Non-Condensing
 
 
 
 
 
Tested to CE, FCC, RoHS
P13406NVGA

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in.

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
 
 
 
3-year limited warranty
 
0.5
6
15.24
 
 
 
 
 
 
 
 
 
 
RoHS
P13406NVGABP

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in., 50 Pack

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
ABS, PVC
1.34 x 0.79 x 1.81
0.22
VW-1
6.0mm
No
DISPLAYPORT (MALE)
HD15 (FEMALE)
Nickel
Gold
 
3-year limited warranty
5.9
 
 
 
0.49
32 to 113 F (0 to 45 C)
14 to 176 F (-10 to 80 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1920 x 1200 @ 60Hz
1.1a
No
 
 
Tested to CE, FCC, RoHS, REACH
P13406NVGAV2

DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6 in.

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
 
 
 
 
 
 
DISPLAYPORT (MALE)
HD15 (FEMALE)
 
 
 
3-year limited warranty
 
 
6
15.24
 
 
 
 
 
 
 
 
 
 
 
P13406NVGAV2BP

DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6 in., 50 pack

More Info
Check Prices
VGA/SVGA; DisplayPort
Black
ABS, PVC
1.46 x 0.57 x 1.77
0.22
VW-1
4.5mm
No
DISPLAYPORT (MALE)
HD15 (FEMALE)
Gold; Nickel
Gold; Nickel
 
3-year limited warranty
5.9
 
 
 
0.49
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
1920 x 1200 @ 60Hz
1.2
No
 
 
Tested to CE, FCC, RoHS, REACH
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.