Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI; DisplayPort
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
FEATURES & SPECIFICATIONS
 
 
 
INPUT
 
 
P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
HD15 (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
 
 
 
 
PHYSICAL
Color
White
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.1
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
POWER
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
FEATURES & SPECIFICATIONS
 
 
 
INPUT
 
 
TAA P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
 
 
 
 
 
PHYSICAL
Color
White
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
FEATURES & SPECIFICATIONS
 
 
 
INPUT
 
 
P137-06N-HDV4K6

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 60 Hz HDMI, DP 1.2, White, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
 
VIDEO
 
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (FEMALE)
 
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
 
PHYSICAL
Color
White
 
 
 
 
Cable Length (in.)
6
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
FEATURES & SPECIFICATIONS
HDCP Specification
2.2
 
 
INPUT
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.