Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)
- Connect a DVI monitor to a Mac or PC with a Mini Displayport output
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Plug-and-play convenience—no drivers or software needed
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- Convert your Mac or PC's Mini Displayport signal for use with your DVI display
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Mini Displayport Male to DVI-I Female; fully molded ends
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- The P137-06N-DVI is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Mini Displayport source for compatibility.
System Requirements
- A Mac or PC with a Mini Displayport port; Compatible with Thunderbolt 1 and 2 ports on Mac computers
- A monitor with a DVI port
- The P137-06N-DVI is a Passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Mini Displayport source for compatibility.
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P137-06N-DVI-V2
Package Includes
- Keyspan by Tripp Lite P137-06N-DVI Mini Displayport to DVI Adapter
Specifications
OVERVIEW
UPC Code | 037332158888 |
Technology | DVI; DisplayPort |
INPUT
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.11 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13706NDVI model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.