DisplayPort 1.2 to DVI Compact Adapter Video Converter (M/F)
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort v1.2 to DVI Adapter Converter (DisplayPort-Male to DVI-I Female)
- Plug-and-play convenience; no drivers or software needed
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode mode
- 3-year limited warranty
P134-000-DVI-V2
Have a Question?
Overview
Features
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort v1.2 to DVI Adapter Converter (DisplayPort-Male to DVI-I Female)
- Supports DVI single-link computer video resolutions up to 1920 x 1080 (1080p)
- 17.28 Gbps bandwidth
- Fully molded one piece design
- Plug and Play; no drivers or software required
- Requires that the connected computer has a DP++ (DisplayPort ++) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
Specifications
OVERVIEW
UPC Code | 037332187550 |
Technology | DVI; DisplayPort |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P134000DVIV2 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.