DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 3 ft. (0.91 m)
- Active adapter for use with any DisplayPort port
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- No separate adapter required
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort computer to DVI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- DVI-D and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports computer video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
Superior Materials for Superior Performance
- Double shielding with foil and braid for maximum EMI/RFI protection
- Gold-plated connectors and contacts for excellent conductivity
- Latching DisplayPort plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
UPC Code | 037332191960 |
Technology | DVI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1200 @60Hz |
Max Supported Color Depth | 24-bit True Color |
INPUT
Cable Length (ft.) | 3 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.28 |
ENVIRONMENTAL
Operating Temperature Range | 32~113°F (0~45°C) |
Storage Temperature Range | 14~158°F (-10~70°C) |
Operating Humidity Range | 10%~85% RH, Non-Condensing |
Storage Humidity Range | 5%~90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P581003V2 model support page.
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.