Part Number: P134-000-50BK TAA
Passive adapters connect your computer or tablet’s DisplayPort™ to the DVI input on a monitor, projector or television. Source devices must have DisplayPort++ (DP++) for HDMI/DVI pass-through.
- Connect a DVI monitor to a computer with a DisplayPort output
- Adapter cable connects DVI monitor to any DisplayPort 1.1/1.2/1.4/2.1 version dual-mode port
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
- Plug-and-play convenience; no drivers or software needed
- Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- HDCP 1.x or 2.x version & DDC pass-through ensure compatibility between source & display
- 3-year limited warranty
Features
Send High-Definition DisplayPort Video Signals to a DVI Display
- Connects DisplayPort computer or tablet to DVI-enabled monitor, projector or TV
- Recommended for digital signage or presentations in a classroom or conference room
- Male DisplayPort and female DVI-I dual-link connectors
- Connect to any Dispayport 1.1/1.2/1.4/2.1 version graphics card with Dual Mode DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
- Bulk pack includes 50 P134-000 DisplayPort to DVI converters
Vibrant Video Quality
- Supports DVI-D single-link video resolutions up to 1920 x 1200
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Passive adapter requires source device to have DP++ compatibility for HDMI/DVI signal pass-through
Superior Materials for Superior Performance
- Foil and braid shielding helps protect against EMI/RFI line noise that can distort or destroy data
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
Convenient to Use Anywhere
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
System Requirements
- Source device with DisplayPort output
- Display device with DVI input
- Source must have DP++ port for HDMI/DVI pass-through
- Not for use with MST hubs
Package Includes
- (50) P134-000 DisplayPort to DVI Cable Adapters (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332205506 |
Product Type | Video Adapter |
Device Compatibility | Computer; DVR; Laptop; Monitor/HDTV; Projector; Server |
Technology | DVI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 6.33 x 11.88 x 6.75 |
Shipping Weight (lbs.) | 6.00 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 6.0 |
STANDARDS & COMPLIANCE
Product Certifications | 2MOPP |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images