Part Number: P760-010-DVI
- Ideal replacement cable in applications where a longer KVM cord is needed
- Connects USB keyboard/mouse to your KVM switch’s DVI port
- DVI monitor connection supports HD resolutions up to 1920 x 1200 @ 60 Hz
- Slim diameter cuts down on clutter and makes cable easier to route and connect
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332239488 |
Accessory Type | Cable Kit |
Technology | DVI; USB 2.0 (High Speed) |
Accessory Class | KVM Switch Accessories |
VIDEO
Max Supported Video Resolution | 1920 x 1200 @ 60 Hz |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | DVI-I DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | USB A (MALE) |
Side B - Connector 3 | USB A (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0 ~ 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B021-000-19-HD | 1U Rack-Mount Console with 19" LCD, DVI or VGA | |
B021-000-19-HD2 | 1U Rack-Mount Console with 19 in. LCD, 1920 x 1080 (1080p), DVI or VGA Video, TAA |