Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA

Model Number: B064-016-02-IPG


Cat5 KVM switch directly controls up to 16 computers and/or servers, including blade servers, at the same time.
  • Up to 3 users (1 local, 2 remote) can control up to 16 computers/servers simultaneously
  • Allows connection of either a DVI or VGA console monitor
  • Virtual Media access of flash drives and other storage media from remote computers
  • Redundant dual power cords keep the unit running in case one power supply fails
  • Supports all major operating systems and both USB and PS/2 connections
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Control As Many As 16 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM switch is the smart solution for controlling multiple computers and servers in a complex, demanding IT environment. The B064-016-02-IPG provides complete control of up to 16 computers and/or servers directly, including blade servers, from a single monitor, USB keyboard and USB mouse. Redundant dual power supplies confirm the unit will continue running in the event one power supply fails. A Laptop USB Console (LUC) port allows direct connection of a laptop for easy console operation of the KVM switch.
All-in-One Network Management for Critical Systems
The B064-016-02-IPG offers a comprehensive, cost-effective network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.
Supports All Major Operating Systems
The B064-016-02-IPG supports all major server platforms and VT100-based serial devices, in addition to all major operating systems and both USB and PS/2 connections. Because compatibility is based on common hardware standards, rather than system software dependencies, almost any platform can be accommodated.
Simple, Flexible Network Control
This Cat5 KVM switch is designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows up to three users—one local and two remote—to access the network independently and simultaneously. An optional dial-in connection is provided to ensure access in situations when the KVM switch is not available over the primary network. You may also select a connected computer using on-console pushbuttons or keyboard hotkey commands. An LED per KVM port indicates when a computer is connected to the port, when it is powered on and when it is selected.
High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1600 x 1200 @60Hz provides a graphical user interface with management tools, including custom port labeling, auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese and simplified Chinese.
Allows Connection of Either DVI or VGA Monitor
DVI and VGA console ports are included, though only one monitor may be connected at a time. The local console supports resolutions up to 1600 x 1200 @60Hz with 32-bit color depth while the remote session (up to 164 feet) supports high-definition video resolutions up to 1600 x 1200 at 60 Hz with 24-bit color depth.
Supports Both IPv4 and IPv6 Addresses
The B064-016-02-IPG supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols. You may set the IP address manually or have it automatically assigned via DHCP server (the default method).
Heightened Security of Every Connection
The B064-016-02-IPG offers three levels of password protection (super administrator, administrator and user) to prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS, LDAP, LDAPS and Active Directory. The B064-016-02-IPG also incorporates advanced encryption technologies: 1024-bit RSA, 56-bit DES, 256-bit AES and 128-bit SSL.
Network-Wide Storage Media Access
Virtual Media capability allows any computer connected to the KVM via a B055-001-USB-V2, B055-001-UDP, B055-001-UDV or B055-001-UHD server interface unit to access DVD/CD drives, flash drives and other storage media from a remote computer, as if it was directly connected. Three USB ports are provided on the front panel for use with Virtual Media or USB peripheral devices.
Energy-Efficient Operation
Temperature sensors automatically increase or decrease the speed of the unit's fans as necessary to ensure efficient cooling. This decreases the amount of energy consumed, while prolonging the life of the fans and KVM switch.
TAA-Compliant UPS for GSA Schedule Purchases
The B064-016-02-IPG is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
3-Year Warranty and Environmentally Responsible Design
The heavy-duty steel B064-016-02-IPG comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

Typical Applications

  • Maintaining access to distant or difficult-to-access equipment from a more convenient location for up to 2 remote users and a third local user
  • Providing support and service to outsourced hardware
  • Controlling multiple computers on a manufacturing line
  • Keeping mission-critical servers in a data center up and running 24/7

Package Includes

  • B064-016-02-IPG 16-Port IP KVM Switch
  • (2) C13 to NEMA 5-15P detachable power cords
  • RJ45 to DB9 adapter
  • Grounding wire
  • Foot pads
  • Rack-mounting hardware
  • CD w/owner’s manual, Quick Start Guide and device files
  • Quick Start Guide


System Requirements

  • Any major operating system or web browser
  • Connected computers: DisplayPort, DVI, VGA or HDMI port and USB or PS/2 keyboard/mouse port
  • Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher
  • Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher
  • Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151513
Max CPU16
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 22.50 x 21.00
Shipping Weight (lbs.)19.40
Unit Dimensions (hwd / in.)1.75 x 17 x 16
Unit Weight (lbs.)17.00
ENVIRONMENTAL
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity0 to 80% RH, Non-Condensing
Operating Temperature0 to 50 C (32 to 122 F)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
CONNECTIONS
Ports16
Computer/Server Ports(x16) RJ45 Female
PC/Server ConnectionsDVI; PS/2; Serial; USB; VGA
Local Console Ports - Port 3(x2) PS/2 Female (via included console cable)
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  User-definable from 1 to 255 seconds; default of 5 seconds
Number of Users3
NIAP-Certified Secure  No
Max Supported Video Resolution1600 x 1200 @60Hz
Cat5 KVM SwitchYes
TechnologyCat5/5e; DVI; PS/2; Serial (RS232); USB; VGA/SVGA
CERTIFICATIONS
ApprovalsUL/cUL, FCC, CE, TAA, RoHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Windows 7 users must run Internet Explorer as an Administrator to access connected computers over IP. To run Internet Explorer as an Administrator, right-click the Internet Explorer icon in the Windows Start menu, and choose "Run as Administrator." If you right-click the Internet Explorer icon in the task bar at the bottom of your home page, highlight the Internet Explorer icon in the list that appears and right-click it to select "Run as Administrator."
IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
For the B055-001-UDP to function properly the latest firmware must be installed on the KVM switch it is connected to. You can go here to obtain the latest firmware for the B064-016-02-IPG, B064-016-04-IPG, B064-032-02-IPG and B064-032-04-IPG KVM switches.
- Program/TCP : 9000 (may be changed to anything between 1 and 65535) - HTTP: 80 - HTTPS: 443 - SSH: 22 - Telnet: 23
GEN10/KVM incompatibility: HP has addressed the issue concerning No video/intermittent video when connected to VGA monitor through a KVM. This issue came about as a full-time power management service which was incorporated into the HP Gen10 servers. A firmware release from HP updates the system to allow the VGA aspect of this service to be turned off. Please see HP GEN10 KVM Video Solution.

Additional FAQs may be available on the B06401602IPG model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N001-003-BK | Network Cables & Adapters N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
N001-005-BK | Network Cables & Adapters N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft.
N001-007-BK | Network Cables & Adapters N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
Copper Network Cables
  Model Number Description
N001-007-BK | Copper Network Cables N001-007-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft.
N001-005-BK | Copper Network Cables N001-005-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft.
N001-003-BK | Copper Network Cables N001-003-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft.
KVM Switch Accessories
  Model Number Description
B055-001-PS2 | KVM Switch Accessories B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series)
B055-001-SER | KVM Switch Accessories B055-001-SER NetDirector Serial Server Interface Unit (B064-Series)
B055-001-UDP | KVM Switch Accessories B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)
B055-001-UDV | KVM Switch Accessories B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI
B055-001-UHD | KVM Switch Accessories B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI
B055-001-USB | KVM Switch Accessories B055-001-USB NetDirector USB Server Interface Unit (B064-Series)
B055-001-USB-V2 | KVM Switch Accessories B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)
B055-001-USB-VA | KVM Switch Accessories B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)
B055-001-UV2CAC | KVM Switch Accessories B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

Extended Warranties

Part Number Description
WEXT1R 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2R 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.