DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)
- 6-ft DVI / USB / Audio KVM Cable Kit
- For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)
- This product is covered by a Lifetime Limited Warranty (coverage details)
P759-006
Have a Question?
Features
- 6-ft DVI / USB / Audio KVM Cable Kit
- For use with Tripp Lite DVI + Audio KVM switches (See Accessories list for compatible models)
- All-in-one design eliminates cable clutter and reduces cost
- Fully molded construction for reliable data transmission
- DVI-D Male to Male
- USB A-B
- 2 x 3.5mm to 2 x 3.5mm
Specifications
OVERVIEW
UPC Code | 037332169693 |
Technology | DVI; USB; Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.71 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side A - Connector 3 | 3.5MM (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 2 | USB B (MALE) |
Side B - Connector 3 | 3.5MM (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B004-2DUA2-K | 2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included |
![]() |
B004-2DUA4-K | 4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included |
![]() |
B004-DUA2-HR-K | 2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables |
![]() |
B004-DUA4-HR-K | 4-Port DVI Dual-Link / USB KVM Switch with Audio and Cables |
![]() |
B043-DUA8-SL | 8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.