Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

8-Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing, 1U Rack-Mount, Single-Link, 1920 x 1200 (1080p)


Flexible 8-port KVM switch allows you to control 8 computers with audio using a single keyboard, mouse and DVI monitor. Ideal for IT managers needing centralized access to digital and analog servers.
  • Cascade up to 3 levels and control up to 512 computers at once
  • Multi-view mode—stack up to 4 units, display up to 4 monitors
  • On-Screen Display (OSD) in 8 languages for international use
  • Dual-tier password protection for superior security
  • Upgradable firmware to ensure up-to-date operation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B024-DUA8-SL

Have a Question?
Contact Us

Overview

The B024-DUA8-SL DVI/USB KVM Switch allows you to control eight computers with audio using a single DVI monitor, USB keyboard and USB mouse. Plus, by cascading up to three levels of KVM switches, you can control up to 512 computers at the same time.

Recommended for IT managers needing centralized access to a variety of digital and analog servers, this DVI/USB KVM switch also supports a VGA display when connected to a DVI to VGA adapter (such as Tripp Lite’s P556-Series).

The DVI-I single-link connector supports digital video resolutions up to 1920 x 1200, including 1080p, and analog video resolutions up to 2048 x 1536. The multi-view installation feature lets you stack up to four KVM switches for connecting computers with up to four DVI outputs and displaying video on up to four console monitors, giving you flexibility in video output. A 3.5 mm microphone jack provides audio input to connected computers. A 3.5 mm audio jack provides 2.1-channel sound to connected speakers.

The OSD presents a text-based interface in eight different languages and allows backup of KVM configuration and user profile information. Dual-tier password protection enhances security for an administrator and up to four users. A DB9 cable is included for firmware upgrades that keep the KVM switch up to date with the latest technology. Easy front-panel access to USB 2.0 hub ports allows quick connection of two USB devices, such as flash drives and printers.

Features

Control 8 Computers + Audio from a Single DVI Monitor, Keyboard and Mouse
  • 8-port KVM switch recommended for IT managers needing centralized access to a variety of digital and analog servers
  • Switch between connected computers via front-panel buttons, keyboard hotkeys or OSD
  • Supports digital video resolutions up to 1920 x 1200 (1080p) and analog video resolutions up to 2048 x 1536
  • Supports 2.1-channel surround sound with full bass response
  • Also supports VGA display when connected to a DVI to VGA adapter

Connect Up to 512 Computers to One Original Console
  • Expand the number of controlled computers by cascading up 3 levels of KVM switches

Multi-View Installation
  • Allows stacking of up to 4 KVMs for connecting computers with up to 4 DVI outputs and displaying video on up to 4 console monitors

Independent USB 2.0 Peripheral Sharing
  • 2-port front-panel USB 2.0 hub allows sharing of devices (printers, hard drives, scanners, webcams) between connected computers

Multilingual On-Screen Display
  • OSD supports English, German, Japanese, Traditional Chinese, Simplified Chinese, Spanish, Russian and French
  • Text-based interface offers direct access to every connected computer
  • Backs up and restores KVM configuration and user profile info

Dual-Tier Password Protection
  • Enhances security for administrator and up to 4 users

Hot-Plugging and Auto Scan
  • Computers and devices can be disconnected and reconnected without KVM switch shutdown
  • Automatically switches between ports every 5 seconds for convenient monitoring

Flexible Keyboard/Mouse Applications
  • Console mouse port emulation/bypass supports most mouse drivers and multifunction mice
  • Complete keyboard emulation for error-free booting

Easy Setup and Use
  • Plug-and-play operation with no software or drivers to install
  • Durable metal housing mounts in 1U of space in EIA-standard 19 in. rack
  • Upgradable firmware to ensure up-to-date operation
  • Compatible with Windows, Mac, Sun and Linux

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer with DVI or VGA (optional) port, USB port and microphone/speaker 3.5 mm jacks (optional)
  • Any major operating system
  • Console with DVI or VGA (optional) monitor, USB keyboard and mouse, and microphone and speaker with 3.5 mm connectors (optional)

Package Includes

  • B024-DUA8-SL DVI/USB 8-Port KVM Switch
  • (2) DVI/USB KVM cable kits, 6 ft.
  • External power supply w/NEMA 1-15P plug and 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5.3V 2.4A)
  • RJ11 to DB9 firmware upgrade cable, 6 ft.
  • Grounding wire
  • Rack-mounting hardware
  • Rubber feet
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332205117
AC AdapterInput: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
Max CPU512
INPUT
Voltage Compatibility (VAC)100-250
Input Frequency50/60 Hz
Input Current0.5A
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5.3V / 2.4A
External Power Supply Cord Length (ft.)5
External Power Supply Cord Length (m.)1.5
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; PSE; BSMI; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x8) Connection (Dim Orange), KVM and Audio Focus (Bright Orange), Reset, Auto Scan or Firmware Upgrade Mode (Flash); (x8) USB Hub Focus (Green); (x1) Power (Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Unit Dimensions (hwd / in.)1.73 x 17.2 x 6.3
Unit Weight (lbs.)6.2
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0 to 80% RH, Non-Condensing
Power Consumption (Watts)5.3V, 6.36W
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
CONNECTIONS
Ports8
PC/Server ConnectionsDVI; USB
Side A - Connector 1(4) 3.5MM (FEMALE); DVI-I (FEMALE); HD15 (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1(16) 3.5MM (FEMALE); (8) DVI-I (FEMALE); (8) USB B (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Single-Link
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDVI-I Single-Link; VGA
Connector PlatingNickel
PORT EXPANSION
Max Distance (Between any 2 Units)15-FT
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
On-Screen Display (OSD)Yes
Port SelectionPushbutton; Hotkey; OSD
Max Supported Video ResolutionDigital - 1920 x 1200; Analog - 2048 x 1536
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 2.0 (up to 480 Mbps)
Audio Specification2.1 channel surround sound
Driver RequiredNo
Cat5 KVM SwitchNo
TechnologyUSB 2.0 (High Speed); DVI; USB; Stereo Audio
REMOTE ACCESS
Virtual Media Speed  N/A
STANDARDS & COMPLIANCE
CertificationsTested to FCC, ROHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
P312-003 | Digital Signage & Audio/Video P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P556-006 | Digital Signage & Audio/Video P556-006 DVI to VGA Monitor Cable, High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.

KVM Switch Accessories

  Model Number Description
P759-006 | KVM Switch Accessories P759-006 DVI / USB / Audio KVM Cable Kit, 6 ft.

USB, Lightning & FireWire

  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

USB Cables

  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.