Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port DVI/USB KVM Switch with Audio and Cables

Model Number: B004-DUA4-K-R


  • Control 4 computers with a single DVI monitor, USB keyboard and USB mouse
  • Switch ports via keyboard hotkeys or pushbuttons
  • Allows for the sharing of audio components between systems; listen to music from one computer while accessing another
  • Features two USB 2.0 ports for the sharing of USB peripherals (e.g. flash drives, printers, etc.) between the connected computers
  • (x4) 6ft USB cables and (x4) 6ft DVI + Audio KVM cable kits included
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Compatible with all major operating systems
  • 3-year limited warranty

Overview

The B004-DUA4-K-R is a 4-Port DVI/USB KVM Switch with audio and USB 2.0 peripheral sharing. It allows you to access, control, boot and reboot four computers from a single USB keyboard, USB mouse, and monitor. Switching between connected computers is quick and simple using keyboard hotkeys or pushbuttons. An independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.

The B004-DUA4-K-R uses DVI-I technology, allowing for the transmission of a digital (up to 1920 x 1200) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as Tripp Lite's P126-000, is required for conversion to an analog monitor. Whichever you use, full time DDC support provides the necessary EDID information required for optimal video performance on Windows 7 and other operating systems. Compatible with all major operating systems.

Features

  • Fast, easy switching via keyboard hotkeys or pushbuttons
  • Plug-and-play setup - no software required
  • Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
  • Speaker and microphone connections allow for the sharing of audio components between systems
  • Supports 2-Channel Stereo Audio
  • Independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.
  • Uses DVI-I technology, allowing for the transmission of a digital (up to 1920 x 1200) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as Tripp Lite's P126-000, is required for conversion to an analog monitor.
  • To connect to a HDMI monitor, a DVI to HDMI adapter such as Tripp Lite's P132-000 is required (Audio is not supported when converting from DVI to HDMI).
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice
  • (x4) 6ft USB cables and (x4) 6ft DVI + Audio KVM cable kits included
  • Compatible with all major operating systems

System Requirements

  • KVM Console: A DVI monitor, USB keyboard, and USB mouse
  • Computers: DVI-I port (P118-000 DVI-I to DVI-D Adapter is required for computers with DVI-D ports), and USB Port
  • Audio (Optional): A microphone and speakers with 3.5mm Mini-Stereo connectors and a computer with 3.5mm Mini-Stereo ports
  • Compatible with all major operating systems

Package Includes

  • B004-DUA4-K-R
  • (x4) 6 ft. DVI-I + 3.5mm Audio Cable kits
  • (x4) 6 ft. USB A-B device cables
  • Owner's Manual
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Output: 5V, 3A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167903
AC AdapterInput: 100-240V, 50/60Hz, 0.8A Output: 5V, 3A
Max CPU4
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.8A
External Power Supply Output Specs (V / A)5V / 3A
External Power Supply Cord Length (ft.)6
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Selected PC)
PHYSICAL
ColorSilver
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.00 x 10.00 x 12.60
Shipping Weight (lbs.)6.50
Unit Dimensions (hwd / in.)1.9 x 10.2 x 4
Unit Packaging TypeBox
Unit Weight (lbs.)1.2
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  27.3 BTU/Hr
Power Consumption (Watts)8
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Ports4
PC/Server ConnectionsDVI; USB
Side A - Connector 1(4) DVI-I (FEMALE)
Side A - Connector 2(4) USB B (FEMALE)
Side B - Connector 1DVI-I (FEMALE)
Side B - Connector 2(2) USB A (FEMALE)
Side B - Connector 3(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Single-Link
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDVI-I Single-Link
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
Port SelectionPushbutton; Hotkey
Max Supported Video Resolution1920 x 1200 (Digital), 2048 x 1536 (Analog)
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
Cat5 KVM SwitchNo
TechnologyUSB 2.0 (High Speed); DVI; USB; Stereo Audio
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P118-000 | Digital Signage & Audio/Video P118-000 DVI-I to DVI-D Dual Link Video Cable Adapter (F/M)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6-ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P556-006 | Digital Signage & Audio/Video P556-006 DVI to VGA Monitor Cable, High Resolution Cable with RGB Coax (DVI-A to HD15 M/M), 6-ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
B004-DUA4-K-R

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.