Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m)

Part Number:  P556-006

Allows connection of a DVI-I Video port to a VGA Monitor or a VGA Video port to a DVI-I Monitor

  • Connects a DVI-I port on a computer to a monitor with a VGA connector or a VGA port on a computer to a monitor with a DVI-I connector
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports Analog signals only
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Meets DVI DDWG Standard
Have a Question?
Contact Us

Overview

Tripp Lite's 6-ft. (1.83 m) DVI to VGA cable allows PC users with a DVI-I port to connect to monitors with a VGA connector or PC users with a VGA port to connect to monitors with a DVI-I connector. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both the DVI and HD15 connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • Gold plated copper contacts ensure excellent conductivity
  • DVI-A Male to HD15 Male molded connectors
  • PC and Mac compatible
  • Meets DVI DDWG Standard
  • Supports analog signal only

System Requirements

  • Monitor or Projector with DVI-I connector, and PC with SVGA (HD15F) connector

Package Includes

  • DVI-A Male to HD15 Male, 6-ft. (1.83 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120724
Product TypePassive
TechnologyDVI; VGA/SVGA
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.54
CONNECTIONS
Side A - Connector 1DVI-A (MALE)
Side B - Connector 1HD15 (MALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Related Products

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Video Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Video Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI-I to DVI-D Dual-Link Video Adapter (F/M) P118-000 P118-000 DVI-I to DVI-D Dual-Link Video Adapter (F/M)
DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m) P120-001-2 P120-001-2 DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.