VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. (1.83 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P510-006
Have a Question?
Overview
Tripp Lite's VGA monitor extension cable will extend the reach of a monitor cable by an additional 6-ft. (1.83 m). Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Shielded for maximum EMI/RFI protection. The HD15 male and HD15 female connectors are molded and have integral strain relief to ensure they last a long time.
Note: For monitors with resolutions up to 640x480 only ( VGA Std ). For higher resolution monitors, please use P500-006.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts ensure excellent conductivity
- HD15 male to HD15 female molded connectors
Specifications
OVERVIEW
UPC Code | 037332012326 |
Technology | VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Cable Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Cable Adapter (DVI-I to HD15 F/M) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.