VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. (7.62 m)
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Integral strain relief protects against cable stress and cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
P500-025
Have a Question?
Overview
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
Specifications
OVERVIEW
UPC Code | 037332125170 |
Product Type | Passive |
Technology | Coax; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 1.00 |
Shipping Weight (lbs.) | 2.20 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.