VGA Monitor Cable, 640x480 (HD15 M/M), 15 ft. (4.57 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P512-015
Have a Question?
Overview
For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-015.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts ensure excellent conductivity
- HD15 male to HD15 male molded connectors
Specifications
OVERVIEW
UPC Code | 037332182494 |
Technology | VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.80 x 6.60 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.