DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)
- Attach two VGA enabled monitors to your DMS59 Graphics card
- Superior molded connectors for long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
P574-001
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332145987 |
Technology | VGA/SVGA |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 11.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DMS59 (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P120-001-2 | DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1 ft. (0.31 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.