2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
Model Number: B114-002-R
- Simultaneously displays video on 2 VGA/SVGA monitors
- A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source
- The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors
- 350Mhz bandwidth support
- 3-year limited warranty
Overview
Features
- Simultaneously display video on 2 VGA/SVGA monitors
- Ideal for video presentations or sharing information with multiple users
- A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source
- The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors
- 350Mhz Bandwidth Support
- Cascade up to 3 levels of B114-002-R splitters together to increase the number of connected monitors
- Rugged, fully shielded metal housing
System Requirements
- Computer with a HD15 port
- VGA/SVGA monitor
- The B114-002-R can only be cascaded to other B114-002-R splitters
Package Includes
- B114-002-R VGA/SVGA Video Splitter - 2 Port
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 0.8A)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332124890 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
External Power Supply Output Specs (V / A) | 9V / 1A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve |
External Power Supply Plug(s) | NEMA 1-15P North America |
External Power Supply Certifications | FCC; UL; cUL; RoHS |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Iron |
Shipping Dimensions (hwd / in.) | 2.40 x 9.80 x 5.80 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.7 x 5.2 x 3.7 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.00 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 6.1 BTU/Hr |
Power Consumption (Watts) | 1.8 |
COMMUNICATIONS
Signal Range (ft.) | 210 |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Connector Plating | Nickel |
PORT EXPANSION
Max Distance (Between any 2 Units) | 246ft (75m) |
Max Number of Ports (Entire Chain) | 32 |
FEATURES & SPECIFICATIONS
Max Supported Video Resolution | 2048 x 1536 @60Hz |
Driver Required | No |
EDID Compatible | Yes |
Technology | VGA/SVGA |
CERTIFICATIONS
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. |
![]() |
P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. |
![]() |
P510-010 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. |
![]() |
P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.