Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft.

Model Number: P576-001


  • Attach two DVI enabled monitors to your DMS59 Digital Media Systems Graphics Card
  • Superior molded connectors for long life use

Overview

Tripp Lites P576-001 Dual DVI Splitter Cable allows you to connect two DVI enabled monitors to a video graphic card with a single LFH59 / LFH60 ( DMS59 or DMS60) connector. DMS-59 supports a higher density of video displays, in a similar amount of connector space to a standard DVI connector. DMS-59 supports two DVI Dual Link digital channels or two VGA analog channels from a single connector.

Features

  • LFH59 (DMS59) to 2 x DVI-I Female, 1ft
  • Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI
  • Rugged molded construction and gold plated contacts

Package Includes

DMS59 to (2) x DVI-I Female Splitter Cable - 1-ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332145970
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1DMS59 (MALE)
Side B - Connector 1(2) DVI-I DUAL LINK (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-001-2 | Digital Signage & Audio/Video P120-001-2 DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.