Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I (FEMALE)
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
TAA P137-06N-VGA

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
White
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% ~ 85% RH
Storage Humidity Range
5% ~ 90% RH

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.