Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P130-06N-DP-V2

4K HDMI to DisplayPort Active Adapter Video Converter with USB Power, HDMI to DisplayPort (M/F), 4K 30Hz, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE); USB A (FEMALE)
Side B - Connector 1
HDMI (MALE)
 
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
 
 
 
 
AUDIO
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
P136-000

DisplayPort to HDMI Video Adapter Video Converter (M/F), HDCP, Black, 6 in. (15 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
Device Compatibility
Computer; Laptop; Monitor/HDTV; Projector; Video Game System
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
7.000 x 9.000 x 0.500
Unit Weight (lbs.)
0
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
 
AUDIO
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
P136-000-1

DisplayPort to HDMI Adapter Video Converter (M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
5.900 x 3.900 x 0.500
Unit Weight (lbs.)
.09
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
 
 
 
 
 
AUDIO
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 
P136-000-BP

DisplayPort to HDMI Converter Adapter (M/F), 6-in. (15.24 cm), 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; DisplayPort
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Gold
Contact Plating
Gold
 
PHYSICAL
Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Unit Weight (lbs.)
0.22
Material of Construction
ABS, PVC
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.5mm
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
 
 
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound
FEATURES & SPECIFICATIONS
Displayport Specification
1.1
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
 
 
 
ENVIRONMENTAL
 
 
 
 
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.