Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P137-06N-HDV4K6

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 60 Hz HDMI, DP 1.2, White, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
PHYSICAL
Color
White
Cable Length (in.)
6
FEATURES & SPECIFICATIONS
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
INPUT
 
P137-06N-HDV4KW

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, White, 6-in. (15.24 cm)

More Info
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
PHYSICAL
Color
White
Cable Length (in.)
6
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
INPUT
 
P137-06N-HDVK6B

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 60 Hz HDMI, DP 1.2, Black, 6 in.

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
PHYSICAL
Color
Black
Cable Length (in.)
6
FEATURES & SPECIFICATIONS
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
 
 
 
 
INPUT
 
P137-06N-HDVW

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, White, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
PHYSICAL
Color
White
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
INPUT
Product Length (in.)
6.00

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.