Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P134-000VGAV2BP

DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F), 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
INPUT
Product Length (in.)
2.09
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.200 x 2.090 x 0.770
Unit Weight (lbs.)
0.66
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification
1.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P134-06N-VGA-BP

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm), 50 Pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
INPUT
Product Length (in.)
5.9
Product Length (ft.)
0.49
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
1.340 x 0.790 x 1.810
Unit Weight (lbs.)
0.22
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0mm
Ferrite Core
No
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification
1.1a
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P134-06N-VGA-V2

DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
VIDEO
 
INPUT
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
 
 
PHYSICAL
Color
Black
 
 
 
 
 
 
 
Cable Length (in.)
6
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
P134-06NVGAV2BP

DisplayPort to VGA Active Adapter Video Converter , DP ver 1.2 (M/F), 6-in. (15.24 cm), 50 pack

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
VGA/SVGA; DisplayPort
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
INPUT
Product Length (in.)
5.9
Product Length (ft.)
0.49
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
HD15 (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
1.460 x 0.570 x 1.770
Unit Weight (lbs.)
0.22
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
4.5mm
Ferrite Core
No
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification
1.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.