Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P138-000-DVI

Mini DVI to DVI Cable Adapter, Video Converter for Macbooks and iMacs, 1920x1200 (Mini DVI to DVI-D M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Device Compatibility
Computer; Laptop; Tablet
Technology
DVI
CONNECTIONS
Side A - Connector 1
MINI-DVI (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Length (ft.)
0.7
Cable Length (in.)
8
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.14
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P138-000-VGA

Mini DVI to VGA Cable Adapter, Video Converter for Macbooks and iMacs (M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
 
Technology
DVI; VGA/SVGA
CONNECTIONS
Side A - Connector 1
MINI-DVI (MALE)
Side B - Connector 1
HD15 (FEMALE)
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Length (ft.)
0.7
Cable Length (in.)
8
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.