Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DVI to VGA Cable Adapter, Video Converter for Macbooks and iMacs (M/F)


  • Connect a VGA Monitor to an Apple Intel iMac, MacBook, or 12-inch PowerBook G4 mini-DVI Port
  • 8-inch overall length

View Full Product Details

Tripp Lite Part Number

P138-000-VGA

Have a Question?
Contact Us

Overview

Tripp Lites mini-DVI to VGA Female Video Adapter Cable allows you to connect a VGA Display to the mini-DVI port found on some Apple computer models. Supports resolutions up to 1920 x 1080 (1080i).

Features

  • Connect a VGA Monitor to an Apple Intel iMac, MacBook, or 12-inch PowerBook G4 mini-DVI Port
  • 8-inch overall length
  • Supports video resolutions up to 1920 x 1080 (1080i)

System Requirements

  • Apple Intel iMac, MacBook, or 12-inch PowerBook G4

Package Includes

8-inch mini-DVI to VGA Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176752
INPUT
Cable Length (ft.)0.7
Cable Length (in.)8
Cable Length (cm)20.32
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1MINI-DVI (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.