Keyspan Mini DisplayPort to VGA/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, White, 6 in.
Model Number: P137-06N-HV-V2W
- Separate HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K @ 24/30 Hz video resolutions
- The P137-06N-HV-V2W is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Overview
The all-in-one unit features female HD15 and HDMI connectors. It supports video resolutions up to 1920 x 1200, including 1080p (HD15), and 4K x 2K Ultra High Definition (UHD) up to 3840 x 2160 (HDMI) @ 24/30 Hz. It also supports 36-bit Deep Color (12 bits per channel).
The P137-06N-HV-V2W is compatible with laptops, tablets and other devices equipped with a female Mini DisplayPort or Thunderbolt™ 1/2 port. It’s completely plug-and-play with no software or drivers to install or external power supply needed. With its small size and built-in cable, the P137-06N-HV-V2W is perfect for stowing in your laptop bag and carrying to school, the office or the latest trade show.
Features
- Ideal for trade shows, classrooms, lecture halls and other presentations
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
Plug-and-Play Convenience
- No software or drivers to install
- No external power supply required
- Small enough to stow in laptop bag or briefcase
- The P137-06N-HV-V2W is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
System Requirements
- The P137-06N-HV-V2W is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
Package Includes
- P137-06N-HV-V2W Keyspan Mini DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193223 |
INPUT
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Cable Length (cm) | 15.24 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 3.90 x 4.70 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | HDMI; VGA/SVGA; DisplayPort |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13706NHVV2W model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.