Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P168-000

Compact DisplayPort Coupler Gender Changer (F/F)

More Info
Check Prices
DisplayPort
 
Black
 
 
DISPLAYPORT (FEMALE)
DISPLAYPORT (FEMALE)
 
Lifetime limited warranty
4:4:4
1.2
2.2
P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

More Info
Check Prices
DisplayPort
 
Black
 
 
DISPLAYPORT (FEMALE)
MINI DISPLAYPORT (FEMALE)
RoHS compliant
Lifetime limited warranty
 
 
 
P169-001-KPA-BK

Mini DisplayPort to DisplayPort Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft. (0.3 m)

More Info
Check Prices
DisplayPort
Passive Cable
Black
1
12
DISPLAYPORT (FEMALE)
MINI DISPLAYPORT (FEMALE)
RoHS compliant
Lifetime limited warranty
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.