Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P314-006

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
3.5MM (MALE)
Side B - Connector 1
(2) RCA (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
Cable Length (in.)
6
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
P314-012

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
3.5MM (MALE)
Side B - Connector 1
(2) RCA (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
12
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
P315-06N

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xF), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
3.5MM (MALE)
Side B - Connector 1
(2) RCA (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
P316-06N

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
3.5MM (FEMALE)
Side B - Connector 1
(2) RCA (MALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.