Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P501-050

VGA Coax Monitor Easy Pull Extension Cable, High Resolution Cable with RGB Coax (HD15 M/F), 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
Coax; VGA/SVGA
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (FEMALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
50
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P502-050-P

VGA High-Resolution RGB Coaxial Cable, Plenum Rated (HD15 M/M)), 50 ft.

More Info
OVERVIEW
Technology
Coax; VGA/SVGA
 
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
 
Cable Length (ft.)
50
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P503-050

VGA Easy Pull High-Resolution RGB Coaxial Cable (HD15 M/M), 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
Coax; VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
No
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
50
Cable Length (in.)
600
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P504-050-EZ

High Resolution SVGA/VGA Monitor Easy Pull Cable with Audio and RGB Coaxial (HD15 M/M), 50 ft. (15.24 m)

More Info
OVERVIEW
Technology
Coax; VGA/SVGA; Stereo Audio
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
HD15 (MALE)
Latching or Gripping Connector
No
Side A - Connector 2
3.5MM (MALE)
Side B - Connector 2
3.5MM (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
50
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.