Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

More Info
Check Prices
Passive
VGA/SVGA
 
Black
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)

More Info
Check Prices
Passive
VGA/SVGA
 
Black
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P516-006-HR

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft. (1.83 m)

More Info
Check Prices
Passive
VGA/SVGA
 
Black
6
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
(2) HD15 (FEMALE)
2
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More Info
Check Prices
Signal Booster
VGA/SVGA
Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft.
Black
 
Steel
1.7 x 5.2 x 3.7
Box
1.00
 
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
(4) HD15 (FEMALE)
4
Nickel
 
 
 
 
 
3-year limited warranty
2048 x 1536 @ 60Hz
246ft (75m)
64
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
 
100-240V / 50/60Hz / 0.4A
9V / 1A
5
1.5
OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
 
 
 
 
Green (Power)
32 to 122 °F (0 to 50 °C)
-4 to 140 °F (-20 to 60 °C)
0% to 80% RH, Non-Condensing
6.1 BTU/Hr
1.8
210
Yes
 
 
 
 
 
 
 
 
 
 
No
 
 
 
 
 
CE, FCC, RoHS, REACH
 
 
 
 
P574-001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

More Info
Check Prices
Passive
VGA/SVGA
 
Black
1
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
DMS59 (MALE)
(2) HD15 (FEMALE)
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
B130-202

1 x 4 VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, 2 Local/2 Remote Displays, Up to 500 ft. (152 m)

More Info
Where To Buy
Extender Kit
VGA/SVGA; Cat5/5e; Cat6
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Black
 
 
 
Box
 
Wallmount
4
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Box; Wall-mount
4.53 x 1.06 x 2.46
0.5
4.53 x 1.06 x 2.46
0.5
Metal
 
 
(3) HD15 (FEMALE)
(2) HD15 (FEMALE)
2
 
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
 
1-year limited warranty
1440x900 @ 60Hz
 
 
165
165
VGA
2
VGA
VGA
2
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
500
500 ft @ 1024 x 768 (60Hz)
165 ft @ 1440 x 900 (60Hz)
 
 
 
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
AC Adapter
NEMA 1-15P
Transmitter and Receiver (Included)
No
TX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission)
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
 
 
 
Yes
500
500
165
500
500
500
No
No
No
No
No
No
Yes
 
 
 
Tested to FCC, RoHS, REACH
 
 
 
 
B130-202A

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500 ft. (152 m)

More Info
Where To Buy
Extender Kit
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Black
 
 
 
Box
 
Wallmount
4
Can DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Box; Wall-mount
4.53 x 1.06 x 2.46
0.5
4.53 x 1.06 x 2.46
0.5
Metal
 
 
(3) HD15 (FEMALE)
(2) HD15 (FEMALE)
2
 
RJ45 (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
3.5MM (FEMALE)
 
1-year limited warranty
1440x900 @ 60Hz
 
 
165
165
VGA
2
VGA
VGA
2
1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
B132-110A
No
No
500
500 ft @ 1024 x 768 (60Hz)
165 ft @ 1440 x 900 (60Hz)
 
 
 
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
AC Adapter
NEMA 1-15P
Transmitter and Receiver (Included)
No
TX & RX: Red (Power); EDID (Orange); RJ45: Green (Connection), Orange (Data Transmission)
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
 
 
 
Yes
500
500
165
500
500
500
No
No
No
No
No
No
Yes
 
 
 
Tested to FCC, RoHS, REACH
 
3.5mm
3.5mm
Stereo Audio
B132-200A-SR

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 60 Hz, Up to 300 ft. (90 m), TAA

More Info
Check Prices
Receiver
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Black
 
 
1.06 x 4.53 x 2.46
Box
0.5
Wallmount
2
 
Box; Wall-mount
 
 
 
 
Metal
 
 
RJ45 (FEMALE)
(2) HD15 (FEMALE)
2
 
 
 
 
 
 
1-year limited warranty
1440x900 @ 60Hz
 
 
150
150
 
 
 
VGA
2
 
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
No
No
300
300 ft @ 1024 x 768 (60Hz)
150 ft @ 1440 x 900 (60Hz)
 
 
 
No
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.38
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
FCC; PSE; TUV; UL; cUL
AC Adapter
NEMA 1-15P
Unit (Included)
No
Red (Power) RJ45: Green (Connection), Orange (Data Transmission)
32 to 122 F (0 to 50 C)
-4 to 158 (-20 to 70 C)
10% to 90% RH, Non-Condensing
 
 
 
Yes
300
300
150
300
300
300
No
No
No
No
No
No
Yes
 
 
 
Tested to FCC, RoHS, REACH
CE, FCC, RoHS, REACH
 
3.5mm
Stereo Audio
B155-002-VGA

2-Port Mini DisplayPort to VGA Hub, DP1.2, TAA

More Info
Check Prices
 
DisplayPort; VGA/SVGA
 
Black
 
Polycarbonate
3.0 x 2.4 x 1.0
Box
0.154
 
 
 
 
 
 
 
 
 
No
 
MINI DISPLAYPORT (MALE)
(2) HD15 (FEMALE)
2
Nickel
MICRO-USB B (FEMALE)
 
 
 
Gold
3-year limited warranty
1080p @ 60 Hz (1920 x 1080)
 
 
 
 
 
 
 
 
 
 
 
 
 
Yes
 
 
24-bit True Color
 
 
 
 
 
 
 
 
 
 
 
 
 
(x2) Orange (Monitor Signal)
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
14 BTU/Hr
4.1
 
Yes
 
 
 
 
 
 
 
 
 
 
No
 
 
1.2
1.3
No
CE, FCC, RoHS, and REACH
 
 
 
2.0-channel surround sound audio
B157-002-VGA

2-Port DisplayPort to VGA Hub, DP1.2, TAA

More Info
Check Prices
 
VGA/SVGA; DisplayPort
 
Black
 
Metal
1.03 x 2.42 x 2.99
 
0.154
 
 
 
 
 
 
 
 
 
 
28
DISPLAYPORT (MALE)
(2) HD15 (FEMALE)
2
Nickel
MICRO-USB B (FEMALE)
 
 
 
 
3-year limited warranty
1080p @ 60 Hz (1920 x 1080)
 
 
 
 
 
 
 
 
 
 
 
 
 
Yes
 
 
24-bit True Color
 
 
 
 
 
 
 
 
 
 
 
 
 
(x2) Orange (Monitor Signal)