Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZA-035-P

Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 35 ft. (10.67 m)

More Info
OVERVIEW
Technology
VGA/SVGA
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DIN 14 PIN (FEMALE)
Side B - Connector 1
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
35
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 
EZA-100-P

Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 100 ft. (30.5 m)

More Info
OVERVIEW
Technology
VGA/SVGA
Cable Type
Passive
Product Type
Passive Cable
CONNECTIONS
Side A - Connector 1
DIN 14 PIN (FEMALE)
Side B - Connector 1
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
100
Cable Length (in.)
1200
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
P524-01K

Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)

More Info
OVERVIEW
 
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Latching or Gripping Connector
No
PHYSICAL
Color
Maroon
Cable Jacket Color
Maroon
Cable Length (ft.)
1000
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
STANDARDS & COMPLIANCE
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.