Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


P568-003-WH

High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), White, 3 ft.

3
 
 
White
9.00 x 7.00 x 0.50
0.18
30
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
 
 
 
P568-006-WH

High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), White, 6 ft.

6
 
 
White
7.00 x 9.00 x 0.50
0.24
30
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
 
 
 
P568-010-WH

High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), White, 10 ft.

10
 
 
White
9.00 x 7.00 x 0.50
0.42
30
HDMI (MALE)
HDMI (MALE)
HDMI
1.3
2.2
Lifetime limited warranty
32 TO 113 F (0 TO 45 C)
-40 TO 176 F (-40 TO 80 C)
10 TO 85% RH
5 TO 90% RH
P569-003-CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.

3
36
91.44
Black
0.50 x 9.20 x 6.90
0.10
28
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
 
 
 
P569-006-CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.

6
72
182.88
Black
9.00 x 7.20 x 0.50
0.30
28
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
 
 
 
P569-010-CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

10
120
304.80
Black
7.00 x 9.00 x 0.50
0.50
28
HDMI (MALE)
HDMI (MALE)
HDMI
 
 
Lifetime limited warranty
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.