Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P5680102A

High-Speed HDMI 2.0a Cable, Gripping Connectors - 4K, 60 Hz, 4:4:4, (M/M), Black, 10 ft.

More Info
Check Prices
10
120
10
 
 
PVC
0.3 inches
Black
14°F to 122°F (-10° ~ 50°C)
5°F to 140°F (-15° ~ 60°C)
0% to 90% Non Condensing
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
3840 x 2160 (4K @ 60HZ 4:4:4)
2.0a
2.2
HDMI; HDR
Tested to RoHS
Lifetime limited warranty
P569003CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.

More Info
Check Prices
3
 
 
36
91.44
 
 
Black
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
HDMI
 
Lifetime limited warranty
P569006CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.

More Info
Check Prices
6
 
 
72
182.88
 
 
Black
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
HDMI
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.