Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P571-001-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 1 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
48-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
ARC
CONNECTIONS
Side A - Connector 1
MINI HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
1
Cable Length (in.)
12
Ferrite Core
No
Minimum Bend Radius
30mm
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
Yes
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P571-003-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 3 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4; 4:2:2
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
MINI HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
3
Cable Length (in.)
36
Ferrite Core
No
Minimum Bend Radius
60mm
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
30% to 90% RH, Non-Condensing
COMMUNICATIONS
 
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P571-006-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 6 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth
48-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4; 4:2:2
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
MINI HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
6
Cable Length (in.)
72
Ferrite Core
No
Minimum Bend Radius
60mm
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
30% to 90% RH, Non-Condensing
COMMUNICATIONS
 
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P571-010-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 10 ft.

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
HDMI
Cable Type
Passive
VIDEO
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
48-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
EDID Support
Yes
Signal Transmission
Bidirectional
AUDIO
Audio Specification
ARC
CONNECTIONS
Side A - Connector 1
MINI HDMI (MALE)
Side B - Connector 1
HDMI (MALE)
Connector Plating
Gold
Contact Plating
Gold
Connector Style
Straight
Latching or Gripping Connector
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
0
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
6.0 mm
Wire Gauge (AWG)
30
Cable Length (ft.)
10
Cable Length (in.)
120
Ferrite Core
No
Minimum Bend Radius
30mm
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
 
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection
No
MST Support
No
Antibacterial
No
IP68 Rated
No
IP20 Rated
No
Armored Cable
No
Ethernet Support
Yes
HDCP Specification
1.4; 2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.