Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P759006

DVI / USB / Audio KVM Cable Kit, 6 ft.

6
Black
12.00 x 10.00 x 0.50
0.71
DVI-D DUAL LINK (MALE)
USB A (MALE)
3.5MM (MALE)
DVI-D DUAL LINK (MALE)
USB B (MALE)
3.5MM (MALE)
DVI; USB; Stereo Audio
Lifetime limited warranty
P759010

DVI / USB / Audio KVM Cable Kit, 10 ft.

10
Black
1.00 x 6.00 x 7.00
1.00
DVI-D DUAL LINK (MALE)
USB B (MALE)
3.5MM (MALE)
DVI-D DUAL LINK (MALE)
USB B (MALE)
3.5MM (MALE)
DVI; USB; Stereo Audio
Lifetime limited warranty
P759015

DVI / USB / Audio KVM Cable Kit, 15 ft.

15
Black
2.00 x 5.70 x 7.80
1.60
DVI-D DUAL LINK (MALE)
USB A (MALE)
3.5MM (MALE)
DVI-D DUAL LINK (MALE)
USB B (MALE)
3.5MM (MALE)
DVI; USB; Stereo Audio
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.