Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P940-08I

Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
7 PIN SATA (MALE)
Side B - Connector 1
7 PIN SATA (MALE)
PHYSICAL
Color
Red
Cable Jacket Color
Red
Cable Outer Diameter (OD)
2.4/8.0mm
Wire Gauge (AWG)
26
Cable Length (ft.)
0.7
Cable Length (in.)
8
Unit Dimensions (hwd / in.)
5.300 x 3.900 x 0.500
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
P944-06I

15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6-in. (15.24 cm)

More Info
OVERVIEW
Technology
SATA/eSATA
Country/Region
Global
CONNECTIONS
Side A - Connector 1
15 PIN SATA POWER (FEMALE)
Side B - Connector 1
4 PIN (MALE)
PHYSICAL
Color
Black; Red; Yellow
 
 
 
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
Number of Conductors
0
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
0

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.