Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


P950-02M

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)

More Info
Check Prices
SATA/eSATA
Black
Black
6.6
 
7 PIN ESATA (MALE)
7 PIN ESATA (MALE)
ROHS
Lifetime limited warranty
P950-18I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in. (45.72 cm)

More Info
Check Prices
SATA/eSATA
Blue
Blue
1.5
18
7 PIN ESATA (MALE)
7 PIN ESATA (MALE)
 
Lifetime limited warranty
P950-36I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in. (91.44 cm)

More Info
Check Prices
SATA/eSATA
Black
Black
3
36
7 PIN ESATA (MALE)
7 PIN ESATA (MALE)
ROHS
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.