Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PCE-D9-04-CBL

4-Port DB9 (RS-232) Serial PCI Express (PCIe) Card with Breakout Cable, Full Profile

More Info
CONNECTIONS
Number of Ports
4
PHYSICAL
Color
Green
Cable Jacket Color
Green
Cable Length (ft.)
0
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PCI-D9-02-LP

2-Port DB9 (RS-232) Serial PCI Card with 16550 UART, Low Profile

More Info
CONNECTIONS
Number of Ports
2
PHYSICAL
Color
Red
 
Cable Length (ft.)
0
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.