Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU3V602D354

17.3kW 3-Phase Vertical PDU Strip, 208V Outlets (54 C13), 0U Rack-Mount, Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
DISPLAY
Accessories (Included)
Mounting hardware
INPUT
Input Phase
3-Phase
Maximum Input Amps
48
Maximum Input Amps Details
48A total 208V 3 Phase input (24A max per input cord)
Input Cord Details
Includes 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 17.3kW total output; 27.8A max per output phase (L1-L2, L2-L3, L3-L1), 13.9A max per breakered output load bank (C1-C6) when used with Tripp Lite's PDU360AT6G60 ATS; All configurations: 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(54) C13
Output Nominal Voltage
200; 208; 220; 230; 240
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 4.000 x 2.170
Unit Weight (lbs.)
19
ENVIRONMENTAL
Operating Temperature Range
0 to 50C (32 to 122F)
Storage Temperature Range
-15C to 60C (5 to 140F)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
PDU3V602D354A

17.3kW 3-Phase Vertical PDU Strip, 208V Outlets (42 C13 & 12 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
DISPLAY
 
INPUT
Input Phase
3-Phase
Maximum Input Amps
48
Maximum Input Amps Details
48A total 208V 3 Phase input (24A max per input cord)
Input Cord Details
Set of two input cords, each with 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 17.3kW total output; 27.8A max per output phase (L1-L2, L2-L3, L3-L1), 13.9A max per breakered output load bank (C1-C6) when used with Tripp Lite's PDU360AT6G60 ATS; All configurations: 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (12) C19
Output Nominal Voltage
200; 208; 220; 230; 240
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 4.000 x 2.170
Unit Weight (lbs.)
19
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
PDU3V602D354B

17.3kW 3-Phase Vertical PDU Strip, 208V Outlets (48 C13 & 6 C19), 0U Rack-Mount, Accessory for Select ATS PDUs

More Info
OVERVIEW
Accessory Type
0U Strip for 3-Phase ATS PDU
Accessory Class
PDU Accessories
DISPLAY
 
INPUT
Input Phase
3-Phase
Maximum Input Amps
48
Maximum Input Amps Details
48A total 208V 3 Phase input (24A max per input cord)
Input Cord Details
Set of two input cords, each with 7 conductor input plug for use with compatible Tripp Lite ATS PDU products only
Input Cord Length (ft.)
2.5
OUTPUT
Output Capacity Details
Supports up to 17.3kW total output; 27.8A max per output phase (L1-L2, L2-L3, L3-L1), 13.9A max per breakered output load bank (C1-C6) when used with Tripp Lite's PDU360AT6G60 ATS; All configurations: 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(42) C13; (12) C19
Output Nominal Voltage
200; 208; 220; 230; 240
PHYSICAL
Material of Construction
Metal
Form Factors Supported
Vertical rackmount installation supported with toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 4.000 x 2.170
Unit Weight (lbs.)
19
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
5-95% non-condensing
Operating Elevation
0-10,000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.