Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDUH32HV19

7.7kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 32A 200-240V service
Maximum Input Amps
32
PDU Plug Type
IEC-309 32A BLUE (2P+E)
Input Cord Length (ft.)
12
 
 
 
OUTPUT
Output Capacity Details
7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) C19
Output Nominal Voltage
200-240V
Overload Protection
Two 20A circuit breakers protect 2 outlets each
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical mount, wallmount and under-counter
Minimum Required Rack Depth (inches)
6.8
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.700 x 17.300 x 3.750
Unit Weight (lbs.)
6.32
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
IEC 62368-1
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
 
 
COMMUNICATIONS
 
 
 
 
 
 
TAA PDUMH15HVAT

2.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered; Auto-Transfer Switch
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Two single-phase 10A 200-240V circuits
Maximum Input Amps
10
PDU Plug Type
(2) IEC-320 C14
Input Cord Length (ft.)
12
Input Connection Type
C14 inlet
Input Cord Details
Set of 2 C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources
 
OUTPUT
Output Capacity Details
2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(10) C13
Output Nominal Voltage
200-240V
 
Customized Load Management Receptacles
Adding supported Network Management Card accessory offers upgrade path to switched PDU (8 C13 outlets are switchable upon upgrade); Network Management Card also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
1U rackmount
Minimum Required Rack Depth (inches)
18.3
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 14.450
Unit Weight (lbs.)
10.32
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Auto-Transfer Switching
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; GOST (Russia); EN 62040-2; NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital display reports total PDU output current in amps
Front Panel LEDs
8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Switches
Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
COMMUNICATIONS
Network Management Cards
SNMPWEBCARD; WEBCARDLX;  WEBCARDLXE 
 
 
 
 
 
TAA PDUMH15HVATNET

2.4kW Single-Phase Switched Automatic Transfer Switch PDU, Two 200-240V C14 Inlets, 10 C13 Outputs, 1U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Auto-Transfer Switch; Switched
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Two single-phase 10A 200-240V circuits
Maximum Input Amps
10
PDU Plug Type
(2) IEC-320 C14
Input Cord Length (ft.)
12
Input Connection Type
Primary: C14 inlet and Secondary: C14 inlet
Input Cord Details
Set of two C14 inlets and two included cordsets enable connection to separate PRIMARY and SECONDARY power sources
Maximum Input Amps Details
Agency de-rated to 12A at 200, 208, 220 & 240V; Agency de-rated to 10A at 230V
OUTPUT
Output Capacity Details
2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity; 10A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(10) C13
Output Nominal Voltage
200-240V
 
Customized Load Management Receptacles
8 individually switched C13 output receptacles (2 unswitched)
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Steel
Form Factors Supported
1U rackmount
Minimum Required Rack Depth (inches)
16.7
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.710 x 17.330 x 14.450
Unit Weight (lbs.)
10.41
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Auto Probe Monitoring and Reboot (included); Auto-Transfer Switching; Auto Load Shedding
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; CAN/CSA-C22.2 No. 60950-1 (Canada); EN 62040-2; NOM (Mexico); UL 60950-1
Product Compliance
RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Digital display reports total PDU output current in amps
Front Panel LEDs
8 LEDs display power on-off status for each C13 output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
Switches
Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications
COMMUNICATIONS
 
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.