Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

7.4kW Single-Phase 230V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

Model Number: PDUH32HV19


Delivers 230V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • 4 rear C19 outlets
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Dual 20A circuit breakers protect against overloads
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The PDUH32HV19 7.4kW Single-Phase 230V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH32HV19 features four rear C19 outlets. The IEC 309 32A Blue (2P+E) input plug with 3.6 m cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 32A 230V Power Distribution
  • Ideal no-frills PDU for data centers, server rooms and network wiring closets
  • 4 rear C19 outlets
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • Rear-panel grounding lug
  • Dual 20A circuit breakers protect against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDUH32HV19 7.4kW Single-Phase 230V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183200
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet
Output Receptacles(4) C19
Output Nominal Voltage200; 220; 230; 240
Overload ProtectionTwo 20A circuit breakers protect 2 outlets each
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical Service32A 230V
Maximum Input Amps32
PDU Plug TypeIEC-309 32A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter
Material of ConstructionMetal
Minimum Device Depth (in.)6.8
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)3.00 x 20.25 x 11.25
Shipping Weight (lbs.)7.07
Unit Dimensions (hwd / in.)1.75 x 17.5 x 3.75
Unit Weight (lbs.)6.32
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to CE (EN 60950-1), CE Class A, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P036-002-20LA | Power Cords P036-002-20LA Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.