Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

7.4kW Single-Phase 230V Basic PDU, 10 C13 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount

Model Number: PDUH32HV


Delivers 230V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • 10 total C13 outlets—8 rear and 2 front
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Dual 20A circuit breakers protect against overloads
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The PDUH32HV 7.4kW Single-Phase 230V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH32HV features 10 total outlets—two in front and eight in the rear. The IEC 309 32A Blue (2P+E) input plug with 3.6 m cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 32A 230V Power Distribution
  • Ideal no-frills PDU for data centers, server rooms and network wiring closets
  • 10 total C13 outlets—8 rear and 2 front
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • Rear-panel grounding lug
  • Dual 20A circuit breakers protect against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDUH32HV 7.4kW Single-Phase 230V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183224
PDU TypeBasic
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 10A max per C13 outlet
Output Receptacles(10) C13
Output Nominal Voltage200; 220; 230; 240
Overload ProtectionTwo 20A circuit breakers protect 5 outlets each
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical Service32A 230V
Maximum Input Amps32
PDU Plug TypeIEC-309 32A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord Length (ft.)12
USER INTERFACE, ALERTS & CONTROLS
Switchesn/a
PHYSICAL
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter
Material of ConstructionMetal
Minimum Required Rack Depth (inches)6
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)3.00 x 20.25 x 11.25
Shipping Weight (lbs.)7.07
Unit Dimensions (hwd / in.)1.75 x 17.5 x 3.75
Unit Weight (lbs.)6.32
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
SPECIAL FEATURES
TVSS Grounding  Rear grounding lug
CERTIFICATIONS
CertificationsTested to CE (EN 60950-1), CE Class A, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Yellow
P004-006 | Power Cords P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft., Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Yellow Plugs
P005-12N | Power Cords P005-12N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.