Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


PS610HGUK

Safe-IT UK BS-1363 Medical-Grade Power Strip with 6x UK Outlets, 3 m Cord

More Info
Check Prices
 
 
 
230V AC
13A, 230V
Hospital Grade Plug
 
230
BS1363
10
No
 
 
50 / 60 Hz
 
(6) British BS 1363A
13
13A in plug fuse
 
Single row of 6
Yes
 
No power switch
 
NO ALARM
 
Beige
Metal
Yes
White
IV poles, mobile carts, crash carts and mobile medical workstations
Mounting tabs and flanges
Yes
 
 
White
 
 
Includes flanges
 
No
No
 
 
 
BS 1363
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
PS410HGUK

Safe-IT UK BS-1363 Medical-Grade Power Strip with 4 UK Outlets, 3 m Cord

More Info
Check Prices
 
 
 
230V AC
13A, 230V
Hospital Grade Plug
 
230
BS1363
10
No
We don't use this, we replaced it with the input plug type picklist
 
50 / 60 Hz
 
(4) British BS 1363A
13
13A in plug fuse
 
Single row of 4
Yes
 
No power switch
 
NO ALARM
 
Beige
Metal
Yes
White
IV poles, mobile carts, crash carts and mobile medical workstations
Mounting tabs and flanges
Yes
 
 
White
 
 
Includes flanges
 
No
No
 
 
 
BS-1363A
 
2-year limited warranty
 
 
 
 
 
 
 
 
 
PS-410-HGOEMCC

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord

More Info
Check Prices
 
 
 
120V AC
15A, 120V
Coiled Hospital Grade Plug
14 gauge; SJT
120
NEMA 5-15P-HG
10
No
 
 
50 / 60 Hz
1800
(4) 5-15R-HG
15
2 x 15amp breakers (1 line, 1 neutral)
(2) Yes
Single row of 4
No
 
No power switch
 
 
 
White
Metal
Yes
White
IV poles, mobile carts, crash carts and mobile medical workstations
Mounting tabs and flanges
Yes
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
77.60mm
White
1.73 x 2.50 x 8.54
2.20
Includes flanges
 
No
No
 
TUV tested to UL 1363A
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
PSC240410USBB

4-Outlet Power Strip with USB-A Charging (6.2A) - NEMA 5-15R, 120V, 15A, 10 ft. (3.05 m) Cord, 5-15P, 24 in.

More Info
Check Prices
Power Strip
Strip
Phone; Tablet; Amazon Kindle
120V AC
15A 120V
 
14 gauge; SJT
120
NEMA 5-15P
10
No
 
 
50 / 60 Hz
1800
(4) 5-15R
15
 
(4) Yes
 
Yes
 
 
 
 
 
Black
Aluminum
No
Black
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Desk/table mounting clamps
No
 
1.42 in.
Black
24 x 1.25 x 1.6
2.29
 
 
 
 
 
 
cUL
UL1363
 
Lifetime limited warranty
 
 
 
 
 
1
USB
USB A (FEMALE)
(1) 6.2A
PSC360610USBB

6-Outlet Power Strip with USB-A Charging (9.3A) - NEMA 5-15R, 120V, 15A, 10 ft. (3.05 m) Cord, 5-15P, 36 in.

More Info
Check Prices
Power Strip
Strip
Phone; Tablet; Amazon Kindle
120V AC
15A 120V
 
14 gauge; SJT
120
NEMA 5-15P
10
No
 
 
50 / 60 Hz
1800
(6) 5-15R
15
 
(6) Yes
 
Yes
 
 
 
 
 
Black
Aluminum
No
Black
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Desk/table mounting clamps
No
 
1.42 in.
Black
36 x 1.5 x 1.64
2.29
 
 
 
 
 
 
cUL
UL1363
 
Lifetime limited warranty
 
 
 
 
 
1
USB
USB A (FEMALE)
(1) 9.3A
PS120410

4-Outlet Power Strip, 10 ft. (3.05 m) Cord, NEMA 5-15P Plug, 12 in.

More Info
Check Prices
 
 
 
120V AC
15A 120V
 
14 gauge; SJT
120
NEMA 5-15P
10
No
 
 
50 / 60 Hz
1800
(4) 5-15R
15
 
(2) Yes
 
No
1.77in.
Lighted 2 position switch controls power to all outlets
Transparent on/off switch cover prevents accidental turn-off
 
 
Silver
Aluminum
No
Black
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Includes mounting clips
No
 
1.77
Black
1.25 x 1.62 x 12
1.28
 
Silver
 
 
 
 
cUL
UL1363
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
PS240810

8-Outlet Vertical Power Strip, 120V, 15A, 10 ft. (3.05 m) Cord, 5-15P, 24 in.

More Info
Check Prices
 
 
 
120V AC
15A 120V
 
14 gauge; SJT
120
NEMA 5-15P
10
No
 
 
60 Hz
1800
(8) 5-15R
15
 
(4) Yes
 
No
2.48 in.
Lighted 2 position switch controls power to all outlets
Transparent on/off switch cover prevents accidental turn-off
 
 
Silver
Aluminum
No
Black
Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Includes mounting clips
No
 
63mm
Black
24.20 x 1.25 x 1.5
2.16
 
Silver
 
 
 
 
cUL
UL1363
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
PS410

Power It! 4-Outlet Power Strip, 10 ft. (3.05 m) Cord

More Info
Check Prices
 
 
 
120V AC
15A 120V
 
14 gauge; SJT
120
NEMA 5-15P
10
No
 
 
50 / 60 Hz
1800
(4) 5-15R
15
15A circuit breaker
(2) Yes
Single row of 4
No
 
Illuminated on/off switch controls power to all outlets
 
 
 
Light Gray
ABS, Fire Retardant
No
Light Gray
 
 
Yes
 
 
Light gray
1.2 x 1.85 x 8.1
1.4
 
Light Gray
 
 
 
 
cUL
UL1363
Complies with RoHS (Restriction of Hazardous Substances Directive)
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
PS6B18

6-Outlet Power Strip - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White

More Info
Check Prices
 
 
 
230V AC
230V (220-250V)
 
 
220-250
British
 
No
 
Yes
50 / 60 Hz
 
(6) British BS 1363A
13
combo switch/circuit breaker
 
right-angled
Yes
 
Two position power switch
 
 
Yes
White
Plastic
No
White
 
 
Yes
 
 
White
29.5 x 7.5 x 6.5
0.81
 
White
 
 
No
CE, RoHS, Reach
 
 
 
Lifetime limited warranty
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
No
No
No
No
 
 
 
 
PS6B35W

6-Outlet Power Strip - British BS1363A Outlets, Individually Switched, 220-250V, 13A, 3 m Cord, White

More Info
Check Prices
 
 
 
230V AC
230V (220-250V)
 
 
220-250
British
 
No
 
Yes
50 / 60 Hz
 
(6) British BS 1363A
13
combo switch/circuit breaker
 
right-angled
Yes
 
Two position power switch
 
 
Yes
White
Plastic
No
White
 
 
Yes
 
 
White
29.5 x 7.5 x 6.5
0.81
 
White
 
 
No
CE, RoHS, Reach
 
 
 
Lifetime limited warranty
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
No
No
No
No
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.