Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord
- Patented antimicrobial coating is 99.9% effective in inhibiting the growth of bacteria
- Approved for use in patient-care vicinities when properly mounted
- Complies with UL 1363A specifications
- 3 ft. (0.9 m) coiled cord with NEMA 5-15P-HG hospital-grade plug extends to 10 ft.
- Features 4 NEMA 5-15R-HG hospital-grade outlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS-410-HGOEMCC
Have a Question?
Overview
Features
- Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
- For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
- 120V, 50/60 Hz power strip complies with UL 1363A specifications
- Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria
- Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- 3 ft. power cord is coiled so it can be extended up to 10 ft.
- Rugged, all-metal housing for long life in demanding environments
- Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
- Switchless design prevents accidental shut-off
- Built-in mounting flanges make the PS-410-HGOEMCC easy to install on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332148834 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A, 120V |
Input Plug Features | Coiled Hospital Grade Plug |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 10 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (4) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 2 x 15amp breakers (1 line, 1 neutral) |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Antimicrobial Coating | Yes |
Color (AC Line Cord) | White |
Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
Included Mounting Accessories | Mounting tabs and flanges |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 77.60mm |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 9.80 x 2.60 x 6.30 |
Shipping Weight (lbs.) | 2.30 |
Unit Dimensions (hwd / in.) | 1.73 x 2.50 x 8.54 |
Unit Weight (lbs.) | 2.20 |
SPECIAL FEATURES
Built-in Cable Management | No |
STANDARDS & COMPLIANCE
Approvals | TUV tested to UL 1363A |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/851678
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.