Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
- Patented antimicrobial coating 99.9% effective in combating bacteria and viruses
- Durable lightweight aluminum construction designed to stand up to heavy use
- Built-in drip shield protects outlets from liquid and other contaminants
- Mounting hardware included for quick, easy installation on IV pole, crash cart or bed
- Adjustable clamp fits poles ranging in diameter from .875 in. to 1.25 in.
- 1-year limited warranty
PSCLAMP2
Have a Question?
Features
Typical Applications
- Permanently mount a medical-grade power strip or surge protector to an IV pole, medical cart, mobile workstation, hospital bed or crib inside a medical facility
- Requires a tool to uninstall, meeting the latest compliance requirements
Package Includes
- (2) Mounting brackets
- (2) Retainer brackets
- (2) M6 Phillips-head screws, 12 mm
- (4) M5 Phillips-head screws, 30 mm
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332225481 |
INPUT
Input Cord Length (ft.) | 0 |
Integrated Cord Clip | No |
OUTPUT
Output Receptacles | Universal outlets |
Right-Angle Outlets | No |
PHYSICAL
Antimicrobial Coating | Yes |
Color | White |
Material of Construction | Metal |
Cable Management | Bar |
Shipping Dimensions (hwd / in.) | 3.03 x 6.22 x 10.75 |
Unit Weight (lbs.) | 0.530 |
SPECIAL FEATURES
Built-in Cable Management | No |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
SPS406HGULTRA | For Patient-Care Vicinity: UL 60601-1 Medical-Grade Power Strip with Surge Protection, 4 Hospital-Grade Outlets, 6 ft. (1.83 m) Cord |
![]() |
SPS415HGULTRA | For Patient-Care Vicinity UL 60601-1 Medical-Grade Power Strip with Surge Protection, 4 Hospital-Grade Outlets, 15 ft. (4.57 m) Cord |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PS-402-HG-OEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets, 2 ft. (0.61 m) Cord |
![]() |
PS-406-HGULTRA | For Patient-Care Vicinity-UL 60601-1 Medical-Grade Power Strip; 4 15A Hospital-Grade Outlets, Safety Covers, 6 ft. (1.83 m) Cord |
![]() |
PS-407-HG-OEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 4 15A Hospital-Grade Outlets, Safety Covers, 7 ft. (2.13 m) Cord |
![]() |
PS-410-HGOEMCC | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip; 4 Hospital-Grade Outlets, 3 ft. (0.91 m) Extendable Coiled Cord |
![]() |
PS-607-HG-OEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 6 15A Hospital-Grade Outlets, Safety Covers, 7 ft. (2.13 m) Cord |
![]() |
PS-615-HG-OEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. (4.57 m) Cord |
![]() |
PS607HG20AOEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 6 20A Hospital-Grade Outlets, Safety Covers, 7 ft. (2.13 m) Cord |
![]() |
PS615HG20AOEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord |
![]() |
PS625HG20AOEM | For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 25 ft. (7.62 m) Cord |
![]() |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.