For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 6 20A Hospital-Grade Outlets, Safety Covers, 7 ft. (2.13 m) Cord
- Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
- Approved for use in patient-care vicinities when properly mounted
- Complies with UL 1363A specifications
- 6 NEMA 5-20R-HG outlets with integrated locking safety covers
- 7-ft. (2.13 m) cord with NEMA 5-20P-HG plug reaches nearby outlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS607HG20AOEM
Have a Question?
Overview
Features
- Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
- For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
- 120V, 50/60 Hz power strip complies with UL 1363A specifications
- Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
- Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
- 6 NEMA 5-20R-HG hospital-grade outlets provide consistent power
- 7-ft. (2.13 m) power cord with NEMA 5-20P-HG hospital-grade plug provides ample reach to the power source
- Rugged, all-metal housing for long life in demanding environments
- Integrated locking outlet safety covers block access to unused outlets
- Dual resettable built-in 20A circuit breakers protect against dangerous overloads
- Switchless design prevents accidental shutoff
- Built-in mounting tabs and flanges for easy installation on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332203656 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A, 120V |
Input Plug Features | Hospital Grade Plug |
Input Cord Gauge Type | 12 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P-HG |
Input Cord Length (ft.) | 7 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 2400 |
Output Receptacles | (6) 5-20R-HG |
Circuit Breaker (amps) | 20 |
Overload Protection | 2 x 20amp breaker (1 line, 1 neutral) |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Antimicrobial Coating | Yes |
Color | White |
Color (AC Line Cord) | White |
Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
Included Mounting Accessories | Mounting tabs and flanges |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 38.7mm |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.10 x 5.80 x 14.40 |
Shipping Weight (lbs.) | 3.20 |
Unit Dimensions (hwd / in.) | 13.75 x 2.5 x 1.5 |
Unit Weight (lbs.) | 4.00 |
SPECIAL FEATURES
Built-in Cable Management | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
HGOUTLETCVR | Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
![]() |
PSHGCOVERKIT | Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips |
Power Inverter Accessories
Model Number | Description | |
---|---|---|
![]() |
CT120 | Instant-Read AC Outlet Circuit Tester with Diagnostic LEDs |
Resources & Downloads
Product Literature
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/851678
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.