Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


PV150

150W PowerVerter Ultra-Compact Car Inverter, with 1 Outlet

More Info
Check Prices
 
 
Full continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
12VDC cigarette lighter input plug connection
 
12
 
3
 
 
60 Hz
No
150
120V
(1) 5-15R
150
300
Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
60 Hz (+/- 3 Hz)
20A automotive input fuse
 
 
 
 
12
 
 
 
 
Lighted on/off power switch
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
 
 
Convection
 
Aluminum, Steel
1.3
1.75 x 3.75 x 5.75
 
0-95% non-condensing
 
 
 
 
 
 
 
1-year limited warranty
 
 
 
 
 
 
APS700HF

700W PowerVerter APS 12VDC 120V Inverter/Charger with Auto-Transfer Switching, 1 Outlet

More Info
Check Prices
120V AC
DC INPUT: Requires 12V DC input source capable of delivering 72A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). AC INPUT: 15A 120V AC recommended
DC INPUT: Full continuous load - 72A at 12V DC. AC INPUT: 8.4 amps at 120VAC with full inverter and charger load (1.4A max charger-only)
DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: NEMA 5-15P input plug
120
12
 
 
 
 
60 Hz
No
700
120V
(1) 5-15R
700
1400
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120 V AC (+/-5%).
60 Hz (+/- 0.3 Hz)
Includes 7A output breaker for AC output loads
 
 
Runtime is expandable with any number of user supplied wet, gel or SLA type batteries
Yes
12
6A max, steps down to float level to maintain
 
 
6 diagnostic LEDs indicate battery voltage level (high, medium & low) and operation (line, inverter, load)
3 position DC off, auto (inverter or AC) and charge-only switch enables simple operation
 
300
 
Multi-speed fan
Integrated mounting feet for easy installation
Aluminum
4
 
 
0-95% non-condensing
16.6 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 85V (user adjustable to 85, 95V - see manual)
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 139V
1-year limited warranty
2-year limited warranty
2-year limited warranty
1-year limited warranty
 
 
 
 
 
 
 
PV200USB

200W PowerVerter Ultra-Compact Car Inverter with Outlet and 2 USB Charging Ports

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
 
3
 
 
60 Hz
No
200
120V
(1) 5-15R
200
400
 
60 Hz (+/- 3 Hz)
20A fuse
 
 
 
 
12
 
 
 
 
 
 
 
 
 
 
Plastic
.917
2.362 x 4.173 x 5.961
 
 
 
 
 
 
 
 
 
1-year limited warranty
 
 
 
 
 
(1) 1A; (1) 2.1A
HC150SL

150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

More Info
How to Order
120V AC
15A 120V
 
IEC
120
12
C14 inlet
0.5
 
 
60 Hz
Yes
150
120V
(1) C13
150
225
 
 
 
Pure Sine wave
No
Yes
Yes
12
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Yes
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
 
Yes
Fan
 
Steel
14
11.5 x 6 x 3.5
 
 
 
 
 
 
 
 
 
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
 
PV100USB

100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
 
3
 
 
60 Hz
No
100
120V
(1) 5-15R
100
200
 
60 Hz (+/- 3 Hz)
12A fuse
 
 
 
 
12
 
 
 
 
 
 
 
 
 
 
Plastic
.538
3.94 x 1.61 x 3.27
 
 
 
 
 
 
 
 
 
1-year limited warranty
 
 
 
 
 
(1) 1A; (1) 2.1A
PV4IN1

4-in-1 Ultra-Compact Inverter with Mobile Charging

More Info
Check Prices
 
 
 
12VDC cigarette lighter input plug connection
 
12
 
 
 
NEMA 5-15P
60 Hz
No
 
120V
(1) 5-15R
100
 
 
 
 
 
 
 
 
5V (USB type A), 9V Battery, 12V (CLA Adapter)
 
 
 
 
 
 
 
 
 
 
Plastic
.55
1.16 x 3.48 x 4.57
 
 
 
 
 
 
 
 
 
1-year limited warranty
 
 
 
 
 
(1) 2.1A
HC350SR

350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface

More Info
How to Order
120V AC
15A 120V
 
IEC
120
12
 
0.5
Single-Phase
 
60 Hz
Yes
 
120V
(1) C13
150
225
 
 
 
Pure Sine wave
No
Yes
Yes
12
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
 
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
Low Battery Alarm
 
Yes
Fan
 
Steel
14
11.5 x 6 x 3.5
Tower
 
 
 
 
 
 
 
 
2-year limited warranty
 WEXT1E  - 1 year extended warranty
 WEXT2E  - 2 year extended warranty
 WEXT3E  - 3 year extended warranty
USB
USB
Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
UPS Certifications Tested to IEC60601-1 (medical grade)
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.