Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


SMART700HGL

SmartPro 120V 700VA 450W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, Lithium Battery

More Info
Check Prices
Line-Interactive
5.5A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
10A
6
700
450
 
60 Hz
115V (+/- 5%)
 
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
-18%, +8%
Hospital grade output receptacles
0.6
 
18 min. (450w)
42 min. (225w)
No
36
Battery access door
 
 
Lithium Ion
Less than 4 hours from 10% to 90%
 
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure, overload and low-battery conditions
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
940
Instantaneous
 
Yes
Instantaneous
 
940
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
229
325
191
PVC
12.8 x 7.5 x 9
15.30
33.73
Fan
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
97.7
94%
189.1
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
 
USB; DB9 Serial
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
Greater than 95% efficiency - GREEN UPS
Grounding lug
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA); Tested to UL60601-1 (medical grade)
 
 
 
 
 
5-year limited warranty
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 81 and 95 are boosted by 21%
Hospital grade load isolation transformer
Equal to less than 100 microamps
SMART700HG

SmartPro 120V 700VA 450W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, DB9

More Info
Check Prices
Line-Interactive
5.5A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
10A
6
700
450
 
60 Hz
115V (+/- 5%)
 
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
-18%, +8%
Hospital grade output receptacles
0.6
 
18 min. (450w)
42 min. (225w)
No
36
Battery access door
RBC36SLT
Hot-swappable, user replaceable batteries
 
Less than 4 hours from 10% to 90%
 
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure, overload and low-battery conditions
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
480
Instantaneous
 
Yes
Instantaneous
 
480
 
Wallmount ( UPSWM  - tower mounting kit)
Tower
229
325
191
PVC
12.8 x 7.5 x 9
20.05
44.2
Fan
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
97.7
94%
189.1
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
 
USB; DB9 Serial
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
Greater than 95% efficiency - GREEN UPS
Grounding lug
Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to UL1778 (USA); Tested to UL60601-1 (medical grade)
 
 
 
 
 
2-year limited warranty
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 81 and 95 are boosted by 21%
Hospital grade load isolation transformer
Equal to 100 microamps
SMART1200XLHGL

SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, Lithium Battery

More Info
Check Prices
Line-Interactive
9.2A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
15A
6
1000
750
 
60 Hz
115V (+/- 5%)
 
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
-18%, +8%
Hospital grade output receptacles
0.8
1
10 min. (750w)
28 min. (375w)
No
36
Battery access door
RBC53L
 
Lithium Ion
Less than 4.5 hours from 10% to 90%
 
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Factory-muted audible alarm indicates power-failure, overload and low-battery conditions
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
940
Instantaneous
 
Yes
 
 
940
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
241
318
191
PVC
12.5 x 7.5 x 9.5
15.24
33.6
Fan
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
162.8
94%
315.2
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
 
USB; DB9 Serial
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
 
Grounding lug (equipotential)
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); Tested to UL60601-1 (medical grade)
 
 
 
 
 
5-year limited warranty
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 81 and 95 are boosted by 21%
Hospital grade load isolation transformer
Less than 100 microamps
SMART1200XLHG

SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS, 4 Outlets, Full Isolation, Expandable Runtime

More Info
Check Prices
Line-Interactive
9.2A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
15A
6
1000
750
 
60 Hz
115V (+/- 5%)
 
 
Sine wave
PWM sine wave
115V; 120V
(4) 5-15R
No
-18%, +8%
Hospital grade output receptacles
0.8
1
10 min. (750w)
28 min. (375w)
Yes
36
Battery access door
RBC36SLT
Hot-swappable, user replaceable batteries
Valve Regulated Lead Acid (VRLA)
Less than 4.5 hours from 10% to 90%
Extended runtime supported via optional external battery packs
 BP36V15-2U  (limit 1);  BP36V27-2US  (multi-pack compatible);  BP36V42-3U  (multi-pack compatible)
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Factory-muted audible alarm indicates power-failure, overload and low-battery conditions
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
940
Instantaneous
 
Yes
 
 
940
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
241
318
191
PVC
12.5 x 7.5 x 9.5
20.50
45.2
Fan
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
162.8
94%
315.2
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
USB and DB9 serial cabling included
 
 
USB; DB9 Serial
Supports detailed monitoring of UPS and site power conditions
2-4 milliseconds
81
143
Cold-start operation supported
Hot swappable batteries
 
Grounding lug (equipotential)
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); Tested to UL60601-1 (medical grade)
 
 
 
 
 
2-year limited warranty
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Input voltages between 96 and 106 are boosted by 10%
Input voltages between 126 and 143 are reduced by 9%
Input voltages between 81 and 95 are boosted by 21%
Hospital grade load isolation transformer
Less than 100 microamps
OMNISMART350HG

OmniSmart 120V 330VA 225W UL 60601-1 Medical Grade Line-Interactive UPS, Tower, DB9 Serial

More Info
Check Prices
Line-Interactive
2.3A
120V AC
5-15P-HG
6
15A 120V
Single-Phase
3.5A
 
330
225
 
60 Hz
+/- 5%
 
 
Sine wave
PWM sine wave
120V
(4) 5-15R
No
-18%, +8%
Hospital grade output receptacles
 
 
18 min. (225w)
46 min. (115w)
No
12
Battery access door
 RBC52  (quantity 2)
Hot-swappable, user replaceable batteries
Valve Regulated Lead Acid (VRLA)
Less than 4.5 hours from 10% to 90%
 
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery conditions
4 LEDs indicate line power, battery power, overload and battery low/replace status
 
 
Instantaneous
2 line TEL/DSL
Yes
 
 
 
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
183
274
132
PVC
10.8 x 5.2 x 7.2
11.34
25
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
48.8
94%
215.8
For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at http://www.tripplite.com/poweralert
DB9 serial cable included
 
 
DB9 Serial
 
2-4 milliseconds
89
139
Cold-start operation supported
Hot swappable batteries
 
Grounding lug
Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category B (EMI); Tested to UL60601-1 (medical grade)
 
 
 
 
 
2-year limited warranty
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Input voltages between 89 and 107 are boosted by 14%
 
 
Hospital grade load isolation transformer
 
INTERNETOFFICE700

Internet Office 120V 700VA 425W Standby UPS, USB port, 6 Outlets, Tel/DSL/Ethernet Protection

More Info
Standby
12A
120V AC
5-15P; Right-Angled
6
15A 120V
Single-Phase
 
 
700
425
115v nominal output in battery mode
60 Hz
+/- 5%
3 UPS outlets, 3 surge-only outlets
PDUB15 (2U / 8 5-15R outlets)
Sine wave
PWM sine wave
110V; 115V; 120V
(6) 5-15R
No
 
 
 
 
3.9 min. (425w)
11.2 min. (215w)
No
12
Battery access door
 RBC51 
Hot-swappable, user replaceable batteries
 
 
 
 
2 Switches control off/on power status and alarm-cancel/self-test operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery conditions
3 LEDs indicate line power, battery power and battery low/replace status
 
510
Instantaneous
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
Yes
Instantaneous
1 line TEL / DSL or 10Base T Ethernet protection
 
Tower
Wallmount ( UPSWM  - tower mounting kit)
Tower
191
274
132
PVC
10.8 x 5.2 x 7.5
6.89
15.2
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
24
99%
 
For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
USB interface cable included
Supports Watchdog application, OS and hard-reboot restart options for remote applications
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
USB (HID enabled)
 
2-4 milliseconds
99 (adjustable to 83 via back panel potentiometer)
139
Cold-start operation supported
Hot swappable batteries
Greater than 95% efficiency - GREEN UPS
 
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
3-year limited warranty
3-year limited warranty
2-year limited warranty
3-year limited warranty
$150,000 Ultimate Lifetime Insurance 
 
 
 
 
 
 
 
OMNI700LCD

OmniSmart LCD 120V 700VA 420W Line-Interactive UPS, Tower, LCD display, USB port

More Info
Check Prices
Line-Interactive
12A
120V AC
5-15P; Right-Angled
6
15A 120V
Single-Phase
 
 
700
420
115v nominal output in battery mode
60 Hz
+/- 5%
4 UPS outlets, 4 surge-only outlets
PDUB15 (2U / 8 5-15R outlets)
Sine wave
PWM sine wave
110V; 115V; 120V
(8) 5-15R
No
 
 
 
 
3.7 min. (420w)
11.5 min. (210w)
No
12
Battery access door
 RBC51 
Hot-swappable, user replaceable batteries
Valve Regulated Lead Acid (VRLA)
Less than 16 hours from 10% to 90%
 
 
2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software
Front panel LCD display
Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing
870
Instantaneous
 
Yes
 
 
 
Tower; Ultra-compact desktop
 
Tower
183
300
94
ABS
11.8 x 3.7 x 7.2
6.85
15.1
 
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
0 to 95%, non-condensing
61
97%
428
For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
User supplies USB cable
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Yes
USB (HID enabled)
 
4 milliseconds (AC to Battery); 3 milliseconds (Battery to AC)
89
139
Cold-start operation supported
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Greater than 95% efficiency - GREEN UPS
 
Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
3-year limited warranty
3-year limited warranty
2-year limited warranty
3-year limited warranty
$200,000 Ultimate Lifetime Insurance 
 
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
Input voltages between 89 and 104 are boosted by 14%
 
 
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.